![]() |
![]() |
IPC API
3.30.00.09
|
Directories | |
directory | mm |
directory | tests |
Files | |
file | GateMP.h [code] |
Multiple processor gate that provides local and remote context protection. | |
file | HeapBufMP.h [code] |
Multi-processor fixed-size buffer heap implementation. | |
file | HeapMemMP.h [code] |
Multi-processor variable size buffer heap implementation. | |
file | HeapMultiBufMP.h [code] |
Multiple fixed size buffer heap implementation. | |
file | Ipc.h [code] |
Ipc Manager. | |
file | ListMP.h [code] |
Multiple processor shared memory list. | |
file | MultiProc.h [code] |
Processor ID Manager. | |
file | NameServer.h [code] |
NameServer Manager. | |
file | Notify.h [code] |
Notification manager for IPC. | |
file | SharedRegion.h [code] |
Shared memory manager and address translator. | |