IPC API
3.23.00.01
|
#include <ti/ipc/remoteproc/rsc_types.h>
Go to the source code of this file.
Data Structures | |
struct | my_resource_table |
Macros | |
#define | L4_DRA7XX_BASE 0x4A000000 |
#define | L4_PERIPHERAL_L4CFG (L4_DRA7XX_BASE) |
#define | DSP_PERIPHERAL_L4CFG 0x4A000000 |
#define | L4_PERIPHERAL_L4PER1 0x48000000 |
#define | DSP_PERIPHERAL_L4PER1 0x48000000 |
#define | L4_PERIPHERAL_L4PER2 0x48400000 |
#define | DSP_PERIPHERAL_L4PER2 0x48400000 |
#define | L4_PERIPHERAL_L4PER3 0x48800000 |
#define | DSP_PERIPHERAL_L4PER3 0x48800000 |
#define | L4_PERIPHERAL_L4EMU 0x54000000 |
#define | DSP_PERIPHERAL_L4EMU 0x54000000 |
#define | L3_PERIPHERAL_DMM 0x4E000000 |
#define | DSP_PERIPHERAL_DMM 0x4E000000 |
#define | L3_PERIPHERAL_ISS 0x52000000 |
#define | DSP_PERIPHERAL_ISS 0x52000000 |
#define | L3_TILER_MODE_0_1 0x60000000 |
#define | DSP_TILER_MODE_0_1 0x60000000 |
#define | L3_TILER_MODE_2 0x70000000 |
#define | DSP_TILER_MODE_2 0x70000000 |
#define | L3_TILER_MODE_3 0x78000000 |
#define | DSP_TILER_MODE_3 0x78000000 |
#define | DSP_MEM_TEXT 0x95000000 |
#define | DSP_MEM_IOBUFS 0x80000000 |
#define | DSP_MEM_DATA 0x95100000 |
#define | DSP_MEM_HEAP 0x95200000 |
#define | DSP_SR0_VIRT 0xBFC00000 |
#define | DSP_SR0 0xBFC00000 |
#define | DSP_MEM_IPC_DATA 0x9F000000 |
#define | DSP_MEM_IPC_VRING 0xA0000000 |
#define | DSP_MEM_RPMSG_VRING0 0xA0000000 |
#define | DSP_MEM_RPMSG_VRING1 0xA0004000 |
#define | DSP_MEM_VRING_BUFS0 0xA0040000 |
#define | DSP_MEM_VRING_BUFS1 0xA0080000 |
#define | DSP_MEM_IPC_VRING_SIZE SZ_1M |
#define | DSP_MEM_IPC_DATA_SIZE SZ_1M |
#define | DSP_MEM_TEXT_SIZE SZ_1M |
#define | DSP_MEM_DATA_SIZE SZ_1M |
#define | DSP_MEM_HEAP_SIZE (SZ_1M * 3) |
#define | DSP_MEM_IOBUFS_SIZE (SZ_1M * 89) |
#define | DSP_SR0_SIZE (SZ_1M * 1) |
#define | PHYS_MEM_IPC_VRING 0x99000000 |
#define | PHYS_MEM_IOBUFS 0xBA300000 |
#define | DSP_RPMSG_VQ0_SIZE 256 |
#define | DSP_RPMSG_VQ1_SIZE 256 |
#define | RPMSG_DSP_C0_FEATURES 1 |
#define | TRACEBUFADDR (UInt32)&ti_trace_SysMin_Module_State_0_outbuf__A |
Variables | |
char | ti_trace_SysMin_Module_State_0_outbuf__A |
struct my_resource_table | ti_ipc_remoteproc_ResourceTable |
#define L4_DRA7XX_BASE 0x4A000000 |
#define L4_PERIPHERAL_L4CFG (L4_DRA7XX_BASE) |
#define DSP_PERIPHERAL_L4CFG 0x4A000000 |
#define L4_PERIPHERAL_L4PER1 0x48000000 |
#define DSP_PERIPHERAL_L4PER1 0x48000000 |
#define L4_PERIPHERAL_L4PER2 0x48400000 |
#define DSP_PERIPHERAL_L4PER2 0x48400000 |
#define L4_PERIPHERAL_L4PER3 0x48800000 |
#define DSP_PERIPHERAL_L4PER3 0x48800000 |
#define L4_PERIPHERAL_L4EMU 0x54000000 |
#define DSP_PERIPHERAL_L4EMU 0x54000000 |
#define L3_PERIPHERAL_DMM 0x4E000000 |
#define DSP_PERIPHERAL_DMM 0x4E000000 |
#define L3_PERIPHERAL_ISS 0x52000000 |
#define DSP_PERIPHERAL_ISS 0x52000000 |
#define L3_TILER_MODE_0_1 0x60000000 |
#define DSP_TILER_MODE_0_1 0x60000000 |
#define L3_TILER_MODE_2 0x70000000 |
#define DSP_TILER_MODE_2 0x70000000 |
#define L3_TILER_MODE_3 0x78000000 |
#define DSP_TILER_MODE_3 0x78000000 |
#define DSP_MEM_TEXT 0x95000000 |
#define DSP_MEM_IOBUFS 0x80000000 |
#define DSP_MEM_DATA 0x95100000 |
#define DSP_MEM_HEAP 0x95200000 |
#define DSP_SR0_VIRT 0xBFC00000 |
#define DSP_SR0 0xBFC00000 |
#define DSP_MEM_IPC_DATA 0x9F000000 |
#define DSP_MEM_IPC_VRING 0xA0000000 |
#define DSP_MEM_RPMSG_VRING0 0xA0000000 |
#define DSP_MEM_RPMSG_VRING1 0xA0004000 |
#define DSP_MEM_VRING_BUFS0 0xA0040000 |
#define DSP_MEM_VRING_BUFS1 0xA0080000 |
#define DSP_MEM_IPC_VRING_SIZE SZ_1M |
#define DSP_MEM_IPC_DATA_SIZE SZ_1M |
#define DSP_MEM_TEXT_SIZE SZ_1M |
#define DSP_MEM_DATA_SIZE SZ_1M |
#define DSP_MEM_HEAP_SIZE (SZ_1M * 3) |
#define DSP_MEM_IOBUFS_SIZE (SZ_1M * 89) |
#define DSP_SR0_SIZE (SZ_1M * 1) |
#define PHYS_MEM_IPC_VRING 0x99000000 |
#define PHYS_MEM_IOBUFS 0xBA300000 |
#define DSP_RPMSG_VQ0_SIZE 256 |
#define DSP_RPMSG_VQ1_SIZE 256 |
#define RPMSG_DSP_C0_FEATURES 1 |
#define TRACEBUFADDR (UInt32)&ti_trace_SysMin_Module_State_0_outbuf__A |
char ti_trace_SysMin_Module_State_0_outbuf__A |
struct my_resource_table ti_ipc_remoteproc_ResourceTable |