![]() |
![]() |
IPC API
3.22.01.08
|
Go to the source code of this file.
Data Structures | |
struct | GateMPApp_Msg |
Macros | |
#define | GATEMPAPP_CMD_MASK 0xFF000000 |
#define | GATEMPAPP_CMD_SPTR_ADDR 0x10000000 |
#define | GATEMPAPP_CMD_SPTR_ADDR_ACK 0x12000000 |
#define | GATEMPAPP_CMD_SHUTDOWN_ACK 0x20000000 |
#define | GATEMPAPP_CMD_SHUTDOWN 0x21000000 |
#define | GATEMPAPP_CMD_SYNC 0x30000000 |
#define | GATEMP_HOST_NAME "GATE_MP1" |
#define | GATEMP_SLAVE_NAME "GATE_MP2" |
#define | GATEMPAPP_E_FAILURE 0xF0000000 |
#define | GATEMPAPP_E_UNEXPECTEDMSG 0xF2000000 |
#define | LOOP_ITR 300 |
#define | GateMPApp_MsgHeapId 0 |
#define | GateMPApp_HostMsgQueName "HOST:MsgQ:01" |
#define | GateMPApp_SlaveMsgQueName "SLAVE:MsgQ:01" |
#define GATEMPAPP_CMD_MASK 0xFF000000 |
#define GATEMPAPP_CMD_SPTR_ADDR 0x10000000 |
#define GATEMPAPP_CMD_SPTR_ADDR_ACK 0x12000000 |
#define GATEMPAPP_CMD_SHUTDOWN_ACK 0x20000000 |
#define GATEMPAPP_CMD_SHUTDOWN 0x21000000 |
#define GATEMPAPP_CMD_SYNC 0x30000000 |
#define GATEMP_HOST_NAME "GATE_MP1" |
#define GATEMP_SLAVE_NAME "GATE_MP2" |
#define GATEMPAPP_E_FAILURE 0xF0000000 |
#define GATEMPAPP_E_UNEXPECTEDMSG 0xF2000000 |
#define LOOP_ITR 300 |
#define GateMPApp_MsgHeapId 0 |
#define GateMPApp_HostMsgQueName "HOST:MsgQ:01" |
#define GateMPApp_SlaveMsgQueName "SLAVE:MsgQ:01" |