![]() |
![]() |
IPC API
3.00.01.24
|
Function call context structure. More...
#include <MmRpc.h>
Data Fields | |
uint32_t | fxn_id |
uint32_t | num_params |
MmRpc_Param | params [(10)] |
uint32_t | num_xlts |
MmRpc_Xlt * | xltAry |
Function call context structure.
uint32_t MmRpc_FxnCtx::fxn_id |
function id to call
uint32_t MmRpc_FxnCtx::num_params |
number of parameters in params array
MmRpc_Param MmRpc_FxnCtx::params[(10)] |
the array of parameters
uint32_t MmRpc_FxnCtx::num_xlts |
number of translations in xltAry
MmRpc_Xlt* MmRpc_FxnCtx::xltAry |
array of translations