IPC API
3.00.00.20
|
#include <MmRpc.h>
Data Fields | |
uint32_t | index |
ptrdiff_t | offset |
size_t | base |
size_t | handle |
uint32_t MmRpc_Xlt::index |
parameter index to base pointer
ptrdiff_t MmRpc_Xlt::offset |
offset from the base address to pointer
size_t MmRpc_Xlt::base |
user virtual address
size_t MmRpc_Xlt::handle |
memory allocator handle