![]() |
![]() |
Project
1.0
|
Stats structure for the HeapMultiBufMP_getExtendedStats() API. More...
#include <HeapMultiBufMP.h>
Data Fields | |
UInt | numBuckets |
UInt | numBlocks [HeapMultiBufMP_MAXBUCKETS] |
UInt | blockSize [HeapMultiBufMP_MAXBUCKETS] |
UInt | align [HeapMultiBufMP_MAXBUCKETS] |
UInt | maxAllocatedBlocks [HeapMultiBufMP_MAXBUCKETS] |
UInt | numAllocatedBlocks [HeapMultiBufMP_MAXBUCKETS] |
Stats structure for the HeapMultiBufMP_getExtendedStats() API.
UInt HeapMultiBufMP_ExtendedStats::numBuckets |
Number of buffers after optimization
UInt HeapMultiBufMP_ExtendedStats::numBlocks[HeapMultiBufMP_MAXBUCKETS] |
Number of blocks in each buffer
UInt HeapMultiBufMP_ExtendedStats::blockSize[HeapMultiBufMP_MAXBUCKETS] |
Block size of each buffer
UInt HeapMultiBufMP_ExtendedStats::align[HeapMultiBufMP_MAXBUCKETS] |
Alignment of each buffer
UInt HeapMultiBufMP_ExtendedStats::maxAllocatedBlocks[HeapMultiBufMP_MAXBUCKETS] |
The maximum number of blocks allocated from this heap at any single point in time during the lifetime of this HeapMultiBufMP instance
UInt HeapMultiBufMP_ExtendedStats::numAllocatedBlocks[HeapMultiBufMP_MAXBUCKETS] |
The total number of blocks currently allocated in this HeapMultiBufMP instance