Framework Components Application Programming Interface (API)
fc-v07
|
Macros | |
#define | XDAS_TRUE 1 |
#define | XDAS_FALSE 0 |
Typedefs | |
typedef Void | XDAS_Void |
typedef Uint8 | XDAS_Bool |
typedef Int8 | XDAS_Int8 |
typedef Uint8 | XDAS_UInt8 |
typedef Int16 | XDAS_Int16 |
typedef Uint16 | XDAS_UInt16 |
typedef Int32 | XDAS_Int32 |
typedef Uint32 | XDAS_UInt32 |
#define XDAS_TRUE 1 |
#define XDAS_FALSE 0 |
typedef Void XDAS_Void |
typedef Uint8 XDAS_Bool |
typedef Int8 XDAS_Int8 |
Actual size chip dependent.
typedef Uint8 XDAS_UInt8 |
Actual size chip dependent.
typedef Int16 XDAS_Int16 |
Actual size of type is 16 bits.
typedef Uint16 XDAS_UInt16 |
Actual size of type is 16 bits.
typedef Int32 XDAS_Int32 |
Actual size of type is 32 bits.
typedef Uint32 XDAS_UInt32 |
Actual size of type is 32 bits.