![]() |
![]() |
Framework Components Application Programming Interface (API)
fc-u06
|
TILEDMEMORY Protocol Arguments definition. More...
#include <ires_tiledmemory.h>
Data Fields | |
IRES_ProtocolArgs | base |
XDAS_UInt32 | accessDimension |
XDAS_UInt32 | accessUnit |
int | sizeDim0 |
int | sizeDim1 |
int | alignment |
TILEDMEMORY Protocol Arguments definition.
IRES_ProtocolArgs IRES_TILEDMEMORY_ProtocolArgs::base |
XDAS_UInt32 IRES_TILEDMEMORY_ProtocolArgs::accessDimension |
Access dimension of requested memory.
XDAS_UInt32 IRES_TILEDMEMORY_ProtocolArgs::accessUnit |
Access Unit for memory requested.
int IRES_TILEDMEMORY_ProtocolArgs::sizeDim0 |
size of 1st Dimension (width) in number of bytes
int IRES_TILEDMEMORY_ProtocolArgs::sizeDim1 |
size of 2nd Dimension (height) in number of bytes when 2D access type
int IRES_TILEDMEMORY_ProtocolArgs::alignment |
alignment in bytes for the memory base address to be allocated