Framework Components Application Programming Interface (API)
fc-u06
|
The module configuration structure for ECPY. It is set at design time by the system integrator to register customize memory allocation/free implementations. More...
#include <ecpy.h>
Data Fields | |
ECPY_PersistentAllocFxn * | allocFxn |
Memory allocation function for all ECPY memory requirements. | |
ECPY_PersistentFreeFxn * | freeFxn |
Memory free function for all ECPY memory requirements. | |
ECPY_ScratchAllocFxn * | scratchAllocFxn |
Scratch Memory allocation function for all shared scratch ECPY handle state. | |
ECPY_ScratchFreeFxn * | scratchFreeFxn |
Scratch Memory free function for all scratch allocated memory in ECPY Handle. | |
ECPY_getScratchIdFxn * | getScratchIdFxn |
Function, when supplied, returns the scratchId associated with the algorithm instance whose handle is passed. |
The module configuration structure for ECPY. It is set at design time by the system integrator to register customize memory allocation/free implementations.
ECPY_PersistentAllocFxn* ECPY_CfgParams::allocFxn |
Memory allocation function for all ECPY memory requirements.
ECPY_PersistentFreeFxn* ECPY_CfgParams::freeFxn |
Memory free function for all ECPY memory requirements.
ECPY_ScratchAllocFxn* ECPY_CfgParams::scratchAllocFxn |
Scratch Memory allocation function for all shared scratch ECPY handle state.
ECPY_ScratchFreeFxn* ECPY_CfgParams::scratchFreeFxn |
Scratch Memory free function for all scratch allocated memory in ECPY Handle.
ECPY_getScratchIdFxn* ECPY_CfgParams::getScratchIdFxn |
Function, when supplied, returns the scratchId associated with the algorithm instance whose handle is passed.