Macros |
#define | IRES_VICP_MAXRESOURCES 1 |
#define | IRES_VICP_PROTOCOLNAME "ti.sdo.fc.ires.vicp" |
| Name used to describe this protocol.
|
#define | VICP_MODNAME "ti.sdo.fc.ires.vicp" |
| Name to pass to Diags_setMask() to enable logging for VICP functions. For example, Diags_setMask(VICP_MODNAME"+EX1234567"); turns on all Log statements in this module. Diags_setMask() must be called after initialization to take effect.
|
Detailed Description
Allows algorithms to request and receive handles representing VICP resources.
Macro Definition Documentation
#define IRES_VICP_MAXRESOURCES 1 |
#define IRES_VICP_PROTOCOLNAME "ti.sdo.fc.ires.vicp" |
Name used to describe this protocol.
#define VICP_MODNAME "ti.sdo.fc.ires.vicp" |
Name to pass to Diags_setMask() to enable logging for VICP functions. For example, Diags_setMask(VICP_MODNAME"+EX1234567"); turns on all Log statements in this module. Diags_setMask() must be called after initialization to take effect.
Typedef Documentation
Handle to "logical" resource.
VICP Protocol Arguments definition.
IRES_VICP_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource.