Framework Components Application Programming Interface (API)
fc-u06
|
Macros | |
#define | IRES_EDMA3CHAN_PROTOCOLNAME "ti.sdo.fc.ires.edma3chan" |
Name used to describe this protocol. | |
#define | EDMA3CHAN_MODNAME "ti.sdo.fc.ires.edma3chan" |
Name to pass to Diags_setMask() to enable logging for EDMA3CHAN functions. | |
#define | IRES_EDMA3CHAN_PROTOCOLREVISION_1_0_0 {1, 0, 0} |
Protocol Revision for the 1.0.0 version of resource. | |
#define | IRES_EDMA3CHAN_SETPROTOCOLREVISION_1_0_0(rev) |
#define | IRES_EDMA3CHAN_PROTOCOLREVISION_2_0_0 {2, 0, 0} |
Protocol Revision for the 2.0.0 version of resource. | |
#define | IRES_EDMA3CHAN_SETPROTOCOLREVISION_2_0_0(rev) |
#define | IRES_EDMA3CHAN_MAXPARAMS 512 |
Maximum number of params and tccs that can be requested in one handle. | |
#define | IRES_EDMA3CHAN_MAXTCCS 32 |
#define | IRES_EDMA3CHAN_NUMDESTTYPES 8 |
#define | IRES_EDMA3CHAN_PARAM_ANY 512 |
Macros to represent different PaRam, Channel and tcc types. | |
#define | IRES_EDMA3CHAN_PARAM_NONE 513 |
#define | IRES_EDMA3CHAN_TCC_ANY 514 |
#define | IRES_EDMA3CHAN_TCC_NONE 515 |
#define | IRES_EDMA3CHAN_EDMACHAN_ANY 516 |
#define | IRES_EDMA3CHAN_QDMACHAN_ANY 516 |
#define | IRES_EDMA3CHAN_CHAN_NONE 518 |
Data Structures | |
struct | IRES_EDMA3CHAN_PaRamStruct |
Representation of actual PaRam hardware registers. More... | |
struct | IRES_EDMA3CHAN_ProtocolArgs |
EDMA3 Linked Transfer Protocol Arguments definition. More... | |
struct | IRES_EDMA3CHAN_Obj |
Object returned to the algorithm requesting EDMA3 resources. More... | |
struct | IRES_EDMA3CHAN_EDMA3ShadowRegister |
Defines the shadow register part of the EDMA3 CC Register Layer. More... | |
struct | IRES_EDMA3CHAN_EDMA3DraeRegister |
Defines the Region Enable register part of the EDMA3 CC Register Layer. More... | |
struct | IRES_EDMA3CHAN_EDMA3RegisterLayer |
Defines the EDMA3 CC Register Layout. More... | |
struct | IRES_EDMA3CHAN_Properties |
Static Resource Properties. More... | |
struct | IRES_EDMA3CHAN2_Obj |
Object returned to the algorithm requesting EDMA3 resources. More... |
Typedefs | |
typedef struct IRES_EDMA3CHAN_Obj * | IRES_EDMA3CHAN_Handle |
Handle to "logical" EDMA3CHAN resource, version {1,0,0}. | |
typedef struct IRES_EDMA3CHAN2_Obj * | IRES_EDMA3CHAN2_Handle |
Handle to "logical" EDMA3CHAN resource, version {2,0,0}. | |
typedef struct IRES_EDMA3CHAN_PaRamStruct | IRES_EDMA3CHAN_PaRamStruct |
Representation of actual PaRam hardware registers. | |
typedef struct IRES_EDMA3CHAN_ProtocolArgs | IRES_EDMA3CHAN_ProtocolArgs |
EDMA3 Linked Transfer Protocol Arguments definition. | |
typedef struct IRES_EDMA3CHAN_Obj | IRES_EDMA3CHAN_Obj |
Object returned to the algorithm requesting EDMA3 resources. | |
typedef struct IRES_EDMA3CHAN_EDMA3ShadowRegister | IRES_EDMA3CHAN_EDMA3ShadowRegister |
Defines the shadow register part of the EDMA3 CC Register Layer. | |
typedef struct IRES_EDMA3CHAN_EDMA3DraeRegister | IRES_EDMA3CHAN_EDMA3DraeRegister |
Defines the Region Enable register part of the EDMA3 CC Register Layer. | |
typedef struct IRES_EDMA3CHAN_EDMA3RegisterLayer | IRES_EDMA3CHAN_EDMA3RegisterLayer |
Defines the EDMA3 CC Register Layout. | |
typedef struct IRES_EDMA3CHAN_Properties | IRES_EDMA3CHAN_Properties |
Static Resource Properties. | |
typedef enum IRES_EDMA3CHAN_DmaDestType | IRES_EDMA3CHAN_DmaDestType |
Describes the Destination type of DMA writes This information is used to distribute different types of DMA writes to different EDMA3 Queues. | |
typedef struct IRES_EDMA3CHAN2_Obj | IRES_EDMA3CHAN2_Obj |
Object returned to the algorithm requesting EDMA3 resources. |
Enumerations | |
enum | IRES_EDMA3CHAN_DmaDestType { INTMEMORY0 = 0, INTMEMORY1 = 1, INTMEMORY2 = 2, EXTMEMORY0 = 3, EXTMEMORY1 = 4, EXTMEMORY2 = 5, OTHER0 = 6, OTHER1 = 7 } |
Describes the Destination type of DMA writes This information is used to distribute different types of DMA writes to different EDMA3 Queues. More... |
Allows algorithms to request and receive handles representing EDMA3 resources associated with a single EDMA3 channel.
#define IRES_EDMA3CHAN_PROTOCOLNAME "ti.sdo.fc.ires.edma3chan" |
Name used to describe this protocol.
#define EDMA3CHAN_MODNAME "ti.sdo.fc.ires.edma3chan" |
Name to pass to Diags_setMask() to enable logging for EDMA3CHAN functions.
#define IRES_EDMA3CHAN_PROTOCOLREVISION_1_0_0 {1, 0, 0} |
Protocol Revision for the 1.0.0 version of resource.
#define IRES_EDMA3CHAN_SETPROTOCOLREVISION_1_0_0 | ( | rev | ) |
#define IRES_EDMA3CHAN_PROTOCOLREVISION_2_0_0 {2, 0, 0} |
Protocol Revision for the 2.0.0 version of resource.
#define IRES_EDMA3CHAN_SETPROTOCOLREVISION_2_0_0 | ( | rev | ) |
#define IRES_EDMA3CHAN_MAXPARAMS 512 |
Maximum number of params and tccs that can be requested in one handle.
#define IRES_EDMA3CHAN_MAXTCCS 32 |
#define IRES_EDMA3CHAN_NUMDESTTYPES 8 |
#define IRES_EDMA3CHAN_PARAM_ANY 512 |
Macros to represent different PaRam, Channel and tcc types.
#define IRES_EDMA3CHAN_PARAM_NONE 513 |
#define IRES_EDMA3CHAN_TCC_ANY 514 |
#define IRES_EDMA3CHAN_TCC_NONE 515 |
#define IRES_EDMA3CHAN_EDMACHAN_ANY 516 |
#define IRES_EDMA3CHAN_QDMACHAN_ANY 516 |
#define IRES_EDMA3CHAN_CHAN_NONE 518 |
typedef struct IRES_EDMA3CHAN_Obj* IRES_EDMA3CHAN_Handle |
Handle to "logical" EDMA3CHAN resource, version {1,0,0}.
typedef struct IRES_EDMA3CHAN2_Obj* IRES_EDMA3CHAN2_Handle |
Handle to "logical" EDMA3CHAN resource, version {2,0,0}.
typedef struct IRES_EDMA3CHAN_PaRamStruct IRES_EDMA3CHAN_PaRamStruct |
Representation of actual PaRam hardware registers.
typedef struct IRES_EDMA3CHAN_ProtocolArgs IRES_EDMA3CHAN_ProtocolArgs |
EDMA3 Linked Transfer Protocol Arguments definition.
typedef struct IRES_EDMA3CHAN_Obj IRES_EDMA3CHAN_Obj |
Object returned to the algorithm requesting EDMA3 resources.
Defines the shadow register part of the EDMA3 CC Register Layer.
typedef struct IRES_EDMA3CHAN_EDMA3DraeRegister IRES_EDMA3CHAN_EDMA3DraeRegister |
Defines the Region Enable register part of the EDMA3 CC Register Layer.
Defines the EDMA3 CC Register Layout.
typedef struct IRES_EDMA3CHAN_Properties IRES_EDMA3CHAN_Properties |
Static Resource Properties.
typedef enum IRES_EDMA3CHAN_DmaDestType IRES_EDMA3CHAN_DmaDestType |
Describes the Destination type of DMA writes This information is used to distribute different types of DMA writes to different EDMA3 Queues.
typedef struct IRES_EDMA3CHAN2_Obj IRES_EDMA3CHAN2_Obj |
Object returned to the algorithm requesting EDMA3 resources.
queueMap
field.Describes the Destination type of DMA writes This information is used to distribute different types of DMA writes to different EDMA3 Queues.