Here is a list of all files with brief descriptions:
dskt2.h [code] | Provides services to support XDAIS algorithm instance objects |
dskt2_qos.h [code] | |
ecpy.h [code] | ECPY Definitions (C64P) - Functional DMA Library for use with the EDMA3 DMA peripheral. Provides a comprehensive list of DMA operations an algorithm can perform on logical DMA channels it acquires through the IRES_EDMA3CHAN protocol |
ialg.h [code] | This header defines all types, constants, and functions defined by XDAIS for algorithms |
ires.h [code] | IRES Interface Definitions - Allows algorithms to request and receive handles representing private logical resources |
ires_common.h [code] | IRES Resource Protocol Definitions - IRES Resource |
ires_edma3Chan.h [code] | IRES EDMA3CHAN PROTOCOL Interface Definitions - Allows algorithms to request and receive handles representing EDMA3 resources associated with a single EDMA3 channel |
ires_hdvicp.h [code] | IRES PROTOCOL HDVICP Interface Definitions - Allows algorithms to request and receive handles representing the HDVICP resource |
ires_hdvicp2.h [code] | IRES PROTOCOL HDVICP2 Interface Definitions - Allows algorithms to request and receive handles representing the HDVICP2 resource |
ires_tiledmemory.h [code] | IRES PROTOCOL TILEDMEMORY Interface Definitions (Beta) - Allows algorithms to request and receive handles representing the TILEDMEMORY resource |
ires_vicp.h [code] | IRES PROTOCOL VICP Interface Definitions - Allows algorithms to request and receive handles representing the VICP resource |
iresman.h [code] | Device specific Resource Manager Interface Definitions IRESMAN - Interface that needs to be implemented and registered with the generic RMAN Resource Registry that are called to manage corresponding IRES resources |
iresman_edma3Chan.h [code] | IRESMAN EDMA3 specific Resource Manager Definitions - EDMA3 resource manager implementation |
iresman_hdvicp.h [code] | IRESMAN |
iresman_protocol.h [code] | IRES Resource Protocol Definitions (C64P) - IRES Resource specific protocol interface to construct logical handles. This interface is exposed only to IRESMAN |
iresman_tiledmemory.h [code] | IRESMAN |
iresman_vicp.h [code] | IRESMAN |
memutils.h [code] | MEMUTILS Interface Definitions - Memory and Cache related APIs |
rman.h [code] | IRES generic Resource Manager RMAN Definitions - Generic Resource Manager that manages resource allocation for algorithms that implement the IRES interface |
xdas.h [code] | This header defines all types and constants used in the XDAS interfaces |