![]() |
![]() |
Defines | |
#define | IRES_HDVICP_PROTOCOLNAME "ti.sdo.fc.ires.hdvicp" |
Name used to describe this protocol. | |
#define | HDVICP_MODNAME "ti.sdo.fc.ires.hdvicp" |
Name to pass to Diags_setMask() to enable logging for HDVICP functions. For example, Diags_setMask(HDVICP_MODNAME"+EX1234567"); turns on all Log statements in this module. Diags_setMask() must be called after initialization to take effect. | |
Data Structures | |
struct | IRES_HDVICP_ProtocolArgs |
HDVICP Protocol Arguments definition. More... | |
struct | IRES_HDVICP_Obj |
IRES_HDVICP_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource. More... | |
struct | IRES_HDVICP_RegisterLayer |
HDVICP Register Layout. More... | |
struct | IRES_HDVICP_Properties |
Static Resource Properties. More... | |
Typedefs | |
typedef struct IRES_HDVICP_Obj * | IRES_HDVICP_Handle |
Handle to "logical" resource. | |
typedef enum IRES_HDVICP_RequestType | IRES_HDVICP_RequestType |
Type of resource that can be requested. | |
typedef struct IRES_HDVICP_ProtocolArgs | IRES_HDVICP_ProtocolArgs |
HDVICP Protocol Arguments definition. | |
typedef struct IRES_HDVICP_Obj | IRES_HDVICP_Obj |
IRES_HDVICP_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource. | |
typedef struct IRES_HDVICP_RegisterLayer | IRES_HDVICP_RegisterLayer |
HDVICP Register Layout. | |
typedef struct IRES_HDVICP_Properties | IRES_HDVICP_Properties |
Static Resource Properties. | |
Enumerations | |
enum | IRES_HDVICP_RequestType { IRES_HDVICP_ID_0 = 0, IRES_HDVICP_ID_1 = 1, IRES_HDVICP_ID_ANY = 2 } |
Type of resource that can be requested. More... |
Allows algorithms to request and receive handles representing HDVICP resources.
#define IRES_HDVICP_PROTOCOLNAME "ti.sdo.fc.ires.hdvicp" |
Name used to describe this protocol.
#define HDVICP_MODNAME "ti.sdo.fc.ires.hdvicp" |
Name to pass to Diags_setMask() to enable logging for HDVICP functions. For example, Diags_setMask(HDVICP_MODNAME"+EX1234567"); turns on all Log statements in this module. Diags_setMask() must be called after initialization to take effect.
typedef struct IRES_HDVICP_Obj* IRES_HDVICP_Handle |
Handle to "logical" resource.
typedef enum IRES_HDVICP_RequestType IRES_HDVICP_RequestType |
Type of resource that can be requested.
typedef struct IRES_HDVICP_ProtocolArgs IRES_HDVICP_ProtocolArgs |
HDVICP Protocol Arguments definition.
typedef struct IRES_HDVICP_Obj IRES_HDVICP_Obj |
IRES_HDVICP_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource.
typedef struct IRES_HDVICP_RegisterLayer IRES_HDVICP_RegisterLayer |
HDVICP Register Layout.
typedef struct IRES_HDVICP_Properties IRES_HDVICP_Properties |
Static Resource Properties.