![]() |
![]() |
#include <xdc/std.h>
#include <xdc/runtime/Memory.h>
Go to the source code of this file.
Functions | |
Void | DSKT2_QOS_getStat (UInt heapType, UInt mutexId, UInt *sizeSharedScratch, xdc_runtime_IHeap_Handle *inHeap) |
Typedefs | |
typedef enum DSKT2_QOS_TI_MsgArg1Types | DSKT2_QOS_TI_MsgArg1Types |
typedef enum DSKT2_QOS_TI_GetSharedScratchMsgArg2 | DSKT2_QOS_TI_GetSharedScratchMsgArg2 |
Enumerations | |
enum | DSKT2_QOS_TI_MsgArg1Types { DSKT2_QOS_SHARED_SCRATCH_ALLHEAPS = 0x200, DSKT2_QOS_SHARED_SCRATCH_DARAM = 0x201, DSKT2_QOS_SHARED_SCRATCH_SARAM = 0x202 } |
enum | DSKT2_QOS_TI_GetSharedScratchMsgArg2 { DSKT2_QOS_ALL_SCRATCHGROUPS = 0x100 } |
typedef enum DSKT2_QOS_TI_MsgArg1Types DSKT2_QOS_TI_MsgArg1Types |
Void DSKT2_QOS_getStat | ( | UInt | heapType, |
UInt | mutexId, | ||
UInt * | sizeSharedScratch, | ||
xdc_runtime_IHeap_Handle * | inHeap | ||
) |