![]() |
![]() |
Opaque client structure large enough to hold an instance object. More...
#include <RcmClient.h>
Data Fields | |
xdc_runtime_knl_GateThread_Struct | _f1 |
Ptr | _f2 |
Ptr | _f3 |
UInt16 | _f4 |
Ptr | _f5 |
UInt32 | _f6 |
Bool | _f7 |
UInt16 | _f8 |
Ptr | _f9 |
Ptr | _f10 |
Ptr | _f11 |
Ptr | _f12 |
Opaque client structure large enough to hold an instance object.
Use this structure to define an embedded RcmClient object.
xdc_runtime_knl_GateThread_Struct RcmClient_Struct::_f1 |
UInt16 RcmClient_Struct::_f4 |
UInt32 RcmClient_Struct::_f6 |
UInt16 RcmClient_Struct::_f8 |