![]() |
![]() |
Representation of actual PaRam hardware registers. More...
#include <ires_edma3Chan.h>
Data Fields | |
unsigned int | opt |
unsigned int | src |
unsigned short | acnt |
unsigned short | bcnt |
unsigned int | dst |
unsigned short | srcElementIndex |
unsigned short | dstElementIndex |
unsigned short | link |
unsigned short | bCntrld |
unsigned short | srcFrameIndex |
unsigned short | dstFrameIndex |
unsigned short | ccnt |
unsigned short | rsvd |
Representation of actual PaRam hardware registers.
unsigned int IRES_EDMA3CHAN_PaRamStruct::opt |
Channel options.
unsigned int IRES_EDMA3CHAN_PaRamStruct::src |
Channel source address.
unsigned short IRES_EDMA3CHAN_PaRamStruct::acnt |
Count for first dimension.
unsigned short IRES_EDMA3CHAN_PaRamStruct::bcnt |
Count for second dimension.
acnt
bytes.unsigned int IRES_EDMA3CHAN_PaRamStruct::dst |
Channel destination address.
unsigned short IRES_EDMA3CHAN_PaRamStruct::srcElementIndex |
Source bcnt
index.
unsigned short IRES_EDMA3CHAN_PaRamStruct::dstElementIndex |
Destination bcnt
index.
unsigned short IRES_EDMA3CHAN_PaRamStruct::link |
Link address.
unsigned short IRES_EDMA3CHAN_PaRamStruct::bCntrld |
bcnt
reload.
bcnt
when bcnt
decrements to 0 (TR is submitted for the last array in 2nd dimension).unsigned short IRES_EDMA3CHAN_PaRamStruct::srcFrameIndex |
Source ccnt index.
unsigned short IRES_EDMA3CHAN_PaRamStruct::dstFrameIndex |
Destination ccnt index.
unsigned short IRES_EDMA3CHAN_PaRamStruct::ccnt |
Count for 3rd dimension
bcnt
arrays of acnt
bytes.unsigned short IRES_EDMA3CHAN_PaRamStruct::rsvd |
Reserved.