![]() |
![]() |
Defines | |
#define | IRES_SDMA_PROTOCOLNAME "ti.sdo.fc.ires.sdma" |
Name used to describe this protocol. | |
#define | SDMA_MODNAME "ti.sdo.fc.ires.sdma" |
Name to pass to Diags_setMask() to enable logging for SDMA functions. For example, Diags_setMask(SDMA_MODNAME"+EX1234567"); turns on all Log statements in this module. Diags_setMask() must be called after initialization to take effect. | |
#define | SDMA_GTNAME "ti.sdo.fc.ires.sdma" |
Name used to identify this GT module. | |
Data Structures | |
struct | IRES_SDMA_ProtocolArgs |
SDMA Protocol Arguments definition. More... | |
struct | IRES_SDMA_Obj |
IRES_SDMA_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource. More... | |
struct | IRES_SDMA_RegisterLayer |
struct | IRES_SDMA_Properties |
Typedefs | |
typedef struct IRES_SDMA_Obj * | IRES_SDMA_Handle |
Handle to "logical" resource. | |
typedef struct IRES_SDMA_ProtocolArgs | IRES_SDMA_ProtocolArgs |
SDMA Protocol Arguments definition. | |
typedef struct IRES_SDMA_Obj | IRES_SDMA_Obj |
IRES_SDMA_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource. | |
typedef struct IRES_SDMA_RegisterLayer | IRES_SDMA_RegisterLayer |
typedef struct IRES_SDMA_Properties | IRES_SDMA_Properties |
Allows algorithms to request and receive handles representing SDMA resources associated with a single SDMA channel.
#define IRES_SDMA_PROTOCOLNAME "ti.sdo.fc.ires.sdma" |
Name used to describe this protocol.
#define SDMA_MODNAME "ti.sdo.fc.ires.sdma" |
Name to pass to Diags_setMask() to enable logging for SDMA functions. For example, Diags_setMask(SDMA_MODNAME"+EX1234567"); turns on all Log statements in this module. Diags_setMask() must be called after initialization to take effect.
#define SDMA_GTNAME "ti.sdo.fc.ires.sdma" |
Name used to identify this GT module.
typedef struct IRES_SDMA_Obj* IRES_SDMA_Handle |
Handle to "logical" resource.
typedef struct IRES_SDMA_ProtocolArgs IRES_SDMA_ProtocolArgs |
SDMA Protocol Arguments definition.
typedef struct IRES_SDMA_Obj IRES_SDMA_Obj |
IRES_SDMA_Obj extends the generic IRES_Obj structure that is returned back to the algorithm requesting the resource.
typedef struct IRES_SDMA_RegisterLayer IRES_SDMA_RegisterLayer |
typedef struct IRES_SDMA_Properties IRES_SDMA_Properties |