The module configuration structure for RMAN. It is set at design time by the system integrator to register the specific Resource Managers(IRESMAN implementations). More...
#include <rman.h>
Data Fields | |
short | numRegistries |
Number of registry entries in the RMAN table. | |
IRESMAN_PersistentAllocFxn * | allocFxn |
Memory allocation function for all RMAN memory requirements. | |
IRESMAN_PersistentFreeFxn * | freeFxn |
Memory free function for all RMAN memory requirements. | |
IRES_YieldFxn | yieldFxn |
Yield function used to yield to same/higher priority algorithms. If yielding is supported set to valid function, * else NULL. | |
Bool | yieldSamePriority |
Flag indicating if yield to same priority is okay. |
The module configuration structure for RMAN. It is set at design time by the system integrator to register the specific Resource Managers(IRESMAN implementations).
Number of registry entries in the RMAN table.
Memory allocation function for all RMAN memory requirements.
Memory free function for all RMAN memory requirements.
Yield function used to yield to same/higher priority algorithms. If yielding is supported set to valid function, * else NULL.
Flag indicating if yield to same priority is okay.