TILEDMEMORY Protocol Arguments definition. More...
#include <ires_tiledmemory.h>
Data Fields | |
IRES_ProtocolArgs | base |
XDAS_UInt32 | accessDimension |
XDAS_UInt32 | accessUnit |
int | sizeDim0 |
int | sizeDim1 |
int | alignment |
TILEDMEMORY Protocol Arguments definition.
Access dimension of requested memory.
Access Unit for memory requested.
size of 1st Dimension (width) in number of bytes
size of 2nd Dimension (height) in number of bytes when 2D access type
alignment in bytes for the memory base address to be allocated