The module configuration structure for HDINTC implementation. More...
#include <hdintc.h>
Data Fields | |
int | interruptVectorId_0 |
Interrupt Vector 0. | |
int | interruptVectorId_1 |
Interrupt Vector 1. | |
int | hdvicpInterruptEventNo_0 |
Interrupt Event 0. | |
int | hdvicpInterruptEventNo_1 |
Interrupt Event 1. | |
int | biosInterruptVectorId_0 |
BIOS Interrupt Vector ID 0. | |
int | biosInterruptVectorId_1 |
BIOS Interrupt Vector ID 1. | |
int | biosInterruptEventNo_0 |
BIOS Interrupt Event 0. | |
int | biosInterruptEventNo_1 |
BIOS Interrupt Event 1. |
The module configuration structure for HDINTC implementation.
Interrupt Vector 0.
Interrupt Vector 1.
Interrupt Event 0.
Interrupt Event 1.
BIOS Interrupt Vector ID 0.
BIOS Interrupt Vector ID 1.
BIOS Interrupt Event 0.
BIOS Interrupt Event 1.