The IMGDEC1 image decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGDEC1 image decoder interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/iimgdec1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Data Structures | |
struct | IIMGDEC1_CodecClassConfig |
Definition of IIMGDEC1 codec class configurable parameters. More... | |
Defines | |
#define | IMGDEC1_EOK IIMGDEC1_EOK |
#define | IMGDEC1_EFAIL IIMGDEC1_EFAIL |
#define | IMGDEC1_EUNSUPPORTED IIMGDEC1_EUNSUPPORTED |
#define | IMGDEC1_ETIMEOUT VISA_ETIMEOUT |
#define | IMGDEC1_FOREVER VISA_FOREVER |
#define | IMGDEC1_VISATYPE "ti.sdo.ce.image1.IIMGDEC1" |
The VISA type. | |
#define | IMGDEC1_STUBSNAME "IMGDEC1_STUBS" |
Name of stub functions. Use this name when registering the IMGDEC1_STUBS functions with Engine_addStubFxns. | |
Typedefs | |
typedef VISA_Handle | IMGDEC1_Handle |
Opaque handle to a IMGDEC1 codec. | |
typedef struct IIMGDEC1_Params | IMGDEC1_Params |
typedef IIMGDEC1_InArgs | IMGDEC1_InArgs |
typedef IIMGDEC1_OutArgs | IMGDEC1_OutArgs |
typedef IIMGDEC1_Cmd | IMGDEC1_Cmd |
typedef IIMGDEC1_DynamicParams | IMGDEC1_DynamicParams |
typedef IIMGDEC1_Status | IMGDEC1_Status |
typedef struct IIMGDEC1_CodecClassConfig | IIMGDEC1_CodecClassConfig |
Definition of IIMGDEC1 codec class configurable parameters. | |
Functions | |
Int32 | IMGDEC1_control (IMGDEC1_Handle handle, IMGDEC1_Cmd id, IMGDEC1_DynamicParams *params, IMGDEC1_Status *status) |
Execute the control() method in this instance of an image decoder algorithm. | |
IMGDEC1_Handle | IMGDEC1_create (Engine_Handle e, String name, IMGDEC1_Params *params) |
Create an instance of an image decoder algorithm. | |
Void | IMGDEC1_delete (IMGDEC1_Handle handle) |
Delete the instance of an image decoder algorithm. | |
Int32 | IMGDEC1_process (IMGDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IMGDEC1_InArgs *inArgs, IMGDEC1_OutArgs *outArgs) |
Execute the process() method in this instance of an image decoder algorithm. | |
XDAS_Int32 | IMGDEC1_processAsync (IMGDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IMGDEC1_InArgs *inArgs, IMGDEC1_OutArgs *outArgs) |
Perform asynchronous submission to this instance of an image decoder algorithm. | |
XDAS_Int32 | IMGDEC1_processWait (IMGDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IMGDEC1_InArgs *inArgs, IMGDEC1_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of IMGDEC1_processAsync() in this instance of an image decoder algorithm. |