![]() |
![]() |
Files | |
file | auddec1.h [code] |
The AUDDEC1 audio decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IAUDDEC1 audio decoder interface. | |
file | audenc1.h [code] |
The AUDENC1 audio encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IAUDENC1 audio encoder interface. |