![]() |
![]() |
Files | |
file | imgdec.h [code] |
The IMGDEC image decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGDEC image decoder interface. | |
file | imgenc.h [code] |
The IMGENC image encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGENC image encoder interface. |