![]() |
![]() |
Files | |
file | sphdec1.h [code] |
The SPHDEC1 speech decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined ISPHDEC1 speech decoder interface. | |
file | sphenc1.h [code] |
The SPHENC1 speech encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined ISPHENC1 speech encoder interface. |