![]() |
![]() |
Engine_AlgDesc | Descriptor for an alg. This object can be passed to Engine_addAlg() , to dynamically add an alg to an engine |
Engine_AlgInfo | Properties of an Engine algorithm |
Engine_AlgInfo2 | Properties of an Engine algorithm |
Engine_Attrs | Attributes of an Engine |
Engine_DllAlgDesc | Descriptor for a dynamically loaded alg. A dynamic library for a codec must export a function that fills in a structure of this type |
IALG_Fxns | Defines the fields and methods that must be supplied by all XDAIS algorithms |
IALG_MemRec | Memory records |
IALG_Obj | Algorithm instance object definition |
IALG_Params | Algorithm instance creation parameters |
IALG_Status | Pointer to algorithm specific status structure |
SKEL_Fxns | Table of functions defining the interface of a skeleton |
ti_sdo_ce_osal_Memory_AllocParams | Parameters for ti_sdo_ce_osal_Memory_alloc() & ti_sdo_ce_osal_Memory_free() |
VISA_MsgHeader | VISA message header |
xdc_runtime_Memory_Stats |