![]() |
![]() |
Buffer information descriptor for input and output buffers. More...
#include <xdm.h>
Data Fields | |
XDAS_Int32 | minNumInBufs |
XDAS_Int32 | minNumOutBufs |
XDM2_BufSize | minInBufSize [16] |
XDM2_BufSize | minOutBufSize [16] |
XDAS_Int32 | inBufMemoryType [16] |
XDAS_Int32 | outBufMemoryType [16] |
XDAS_Int32 | minNumBufSets |
Buffer information descriptor for input and output buffers.
Minimum number of input buffers.
Minimum number of output buffers.
Minimum size required for each input buffer.
Minimum size required for each output buffer.
Required memory type for each input buffer.
Required memory type for each output buffer.
Minimum number of buffer sets for buffer management.