![]() |
![]() |
Buffer descriptor for input video buffers. More...
#include <ivideo.h>
Data Fields | |
XDAS_Int32 | numBufs |
XDAS_Int32 | frameWidth |
XDAS_Int32 | frameHeight |
XDAS_Int32 | framePitch |
XDM1_SingleBufDesc | bufDesc [XDM_MAX_IO_BUFFERS] |
Buffer descriptor for input video buffers.
Number of buffers in bufDesc[].
Width of the video frame.
Height of the video frame.
Frame pitch used to store the frame.
XDM1_SingleBufDesc IVIDEO1_BufDescIn::bufDesc[XDM_MAX_IO_BUFFERS] |
Picture buffers.