image1 Directory Reference

Directory dependency graph for packages/ti/sdo/ce/image1/:
packages/ti/sdo/ce/image1/

Files

file  imgdec1.h [code]
 

The IMGDEC1 image decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGDEC1 image decoder interface.


file  imgenc1.h [code]
 

The IMGENC1 image encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGENC1 image encoder interface.


 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated