video2 Directory Reference

Directory dependency graph for packages/ti/sdo/ce/video2/:
packages/ti/sdo/ce/video2/

Directories

directory  split

Files

file  viddec2.h [code]
 

The VIDDEC2 video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC2 video decoder interface.


file  videnc2.h [code]
 

The VIDENC2 video encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDENC2 video encoder interface.


 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated