Data Structures | Defines | Typedefs | Functions

videnc1.h File Reference


Detailed Description

The VIDENC1 video encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDENC1 video encoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividenc1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for videnc1.h:

Go to the source code of this file.

Data Structures

struct  IVIDENC1_CodecClassConfig
 Definition of IVIDENC1 codec class configurable parameters. More...

Defines

#define VIDENC1_EOK   IVIDENC1_EOK
#define VIDENC1_EFAIL   IVIDENC1_EFAIL
#define VIDENC1_EUNSUPPORTED   IVIDENC1_EUNSUPPORTED
#define VIDENC1_ETIMEOUT   VISA_ETIMEOUT
#define VIDENC1_FOREVER   VISA_FOREVER
#define VIDENC1_VISATYPE   "ti.sdo.ce.video1.IVIDENC1"
 The VISA type.

Typedefs

typedef VISA_Handle VIDENC1_Handle
 Opaque handle to a VIDENC1 codec.
typedef struct IVIDENC1_Params VIDENC1_Params
typedef IVIDENC1_InArgs VIDENC1_InArgs
typedef IVIDENC1_OutArgs VIDENC1_OutArgs
typedef IVIDENC1_Cmd VIDENC1_Cmd
typedef IVIDENC1_DynamicParams VIDENC1_DynamicParams
typedef IVIDENC1_Status VIDENC1_Status
typedef struct
IVIDENC1_CodecClassConfig 
IVIDENC1_CodecClassConfig
 Definition of IVIDENC1 codec class configurable parameters.

Functions

Int32 VIDENC1_control (VIDENC1_Handle handle, VIDENC1_Cmd id, VIDENC1_DynamicParams *params, VIDENC1_Status *status)
 Execute the control() method in this instance of a video encoder algorithm.
VIDENC1_Handle VIDENC1_create (Engine_Handle e, String name, VIDENC1_Params *params)
 Create an instance of a video encoder algorithm.
Void VIDENC1_delete (VIDENC1_Handle handle)
 Delete the instance of a video encoder algorithm.
Int32 VIDENC1_process (VIDENC1_Handle handle, IVIDEO1_BufDescIn *inBufs, XDM_BufDesc *outBufs, VIDENC1_InArgs *inArgs, VIDENC1_OutArgs *outArgs)
 Execute the process() method in this instance of a video encoder algorithm.
XDAS_Int32 VIDENC1_processAsync (VIDENC1_Handle handle, IVIDEO1_BufDescIn *inBufs, XDM_BufDesc *outBufs, IVIDENC1_InArgs *inArgs, IVIDENC1_OutArgs *outArgs)
 Perform asynchronous submission to this instance of a video decoder algorithm.
XDAS_Int32 VIDENC1_processWait (VIDENC1_Handle handle, IVIDEO1_BufDescIn *inBufs, XDM_BufDesc *outBufs, IVIDENC1_InArgs *inArgs, IVIDENC1_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of VIDENC1_processAsync() in this instance of an video decoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated