Data Structures | Defines | Typedefs | Functions

viddec1.h File Reference


Detailed Description

The VIDDEC1 video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC1 video decoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividdec1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for viddec1.h:

Go to the source code of this file.

Data Structures

struct  IVIDDEC1_CodecClassConfig
 Definition of IVIDDEC1 codec class configurable parameters. More...

Defines

#define VIDDEC1_EOK   IVIDDEC1_EOK
#define VIDDEC1_EFAIL   IVIDDEC1_EFAIL
#define VIDDEC1_EUNSUPPORTED   IVIDDEC1_EUNSUPPORTED
#define VIDDEC1_ETIMEOUT   VISA_ETIMEOUT
#define VIDDEC1_FOREVER   VISA_FOREVER
#define VIDDEC1_VISATYPE   "ti.sdo.ce.video1.IVIDDEC1"
 The VISA type.

Typedefs

typedef IVIDDEC1_Status VIDDEC1_Status
typedef VISA_Handle VIDDEC1_Handle
 Opaque handle to a VIDDEC1 codec.
typedef struct IVIDDEC1_Params VIDDEC1_Params
 This structure defines the parameters necessary to create an instance of a Video Decoder object.
typedef IVIDDEC1_InArgs VIDDEC1_InArgs
typedef IVIDDEC1_OutArgs VIDDEC1_OutArgs
typedef IVIDDEC1_Cmd VIDDEC1_Cmd
typedef IVIDDEC1_DynamicParams VIDDEC1_DynamicParams
typedef struct
IVIDDEC1_CodecClassConfig 
IVIDDEC1_CodecClassConfig
 Definition of IVIDDEC1 codec class configurable parameters.

Functions

VIDDEC1_Handle VIDDEC1_create (Engine_Handle e, String name, VIDDEC1_Params *params)
 Create an instance of a video decoder algorithm.
Int32 VIDDEC1_process (VIDDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC1_InArgs *inArgs, VIDDEC1_OutArgs *outArgs)
 Execute the process() method in this instance of a video decoder algorithm.
Int32 VIDDEC1_control (VIDDEC1_Handle handle, VIDDEC1_Cmd id, VIDDEC1_DynamicParams *params, VIDDEC1_Status *status)
 Execute the control() method in this instance of a video decoder algorithm.
Void VIDDEC1_delete (VIDDEC1_Handle handle)
 Delete the instance of a video decoder algorithm.
XDAS_Int32 VIDDEC1_processAsync (VIDDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC1_InArgs *inArgs, VIDDEC1_OutArgs *outArgs)
 Perform asynchronous submission to this instance of a video decoder algorithm.
XDAS_Int32 VIDDEC1_processWait (VIDDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC1_InArgs *inArgs, VIDDEC1_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of VIDDEC1_processAsync() in this instance of an video decoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated