![]() |
![]() |
The SPHENC speech encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM ISPHENC speech encoder interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/isphenc.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Defines | |
#define | SPHENC_EOK ISPHENC_EOK |
#define | SPHENC_EFAIL ISPHENC_EFAIL |
#define | SPHENC_ERUNTIME ISPHENC_ERUNTIME |
#define | SPHENC_ETIMEOUT VISA_ETIMEOUT |
#define | SPHENC_FOREVER VISA_FOREVER |
#define | SPHENC_VISATYPE "ti.sdo.ce.speech.ISPHENC" |
The VISA type. | |
Typedefs | |
typedef ISPHENC_Status | SPHENC_Status |
typedef VISA_Handle | SPHENC_Handle |
Opaque handle to a SPHENC codec. | |
typedef struct ISPHENC_Params | SPHENC_Params |
This structure defines the parameters necessary to create an instance of a Speech/Voice Encoder object. | |
typedef ISPHENC_InArgs | SPHENC_InArgs |
typedef ISPHENC_OutArgs | SPHENC_OutArgs |
typedef ISPHENC_Cmd | SPHENC_Cmd |
typedef ISPHENC_DynamicParams | SPHENC_DynamicParams |
Functions | |
SPHENC_Handle | SPHENC_create (Engine_Handle e, String name, SPHENC_Params *params) |
Create an instance of a speech encoder algorithm. | |
Int32 | SPHENC_process (SPHENC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, SPHENC_InArgs *inArgs, SPHENC_OutArgs *outArgs) |
Execute the process() method in this instance of a speech encoder algorithm. | |
Int32 | SPHENC_control (SPHENC_Handle handle, SPHENC_Cmd id, SPHENC_DynamicParams *params, SPHENC_Status *status) |
Execute the control method in this instance of a speech encoder algorithm. | |
Void | SPHENC_delete (SPHENC_Handle handle) |
Delete the instance of a speech/voice encoder algorithm. | |
XDAS_Int32 | SPHENC_processAsync (SPHENC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, ISPHENC_InArgs *inArgs, ISPHENC_OutArgs *outArgs) |
Perform asynchronous submission to this instance of a speech decoder algorithm. | |
XDAS_Int32 | SPHENC_processWait (SPHENC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, ISPHENC_InArgs *inArgs, ISPHENC_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of SPHENC_processAsync() in this instance of an speech decoder algorithm. |