The VIDENC2 video encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDENC2 video encoder interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividenc2.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Data Structures | |
struct | IVIDENC2_CodecClassConfig |
Definition of IVIDENC2 codec class configurable parameters. More... | |
Defines | |
#define | VIDENC2_EOK IVIDENC2_EOK |
#define | VIDENC2_EFAIL IVIDENC2_EFAIL |
#define | VIDENC2_EUNSUPPORTED IVIDENC2_EUNSUPPORTED |
#define | VIDENC2_ETIMEOUT VISA_ETIMEOUT |
#define | VIDENC2_FOREVER VISA_FOREVER |
Typedefs | |
typedef VISA_Handle | VIDENC2_Handle |
Opaque handle to a VIDENC2 codec. | |
typedef struct IVIDENC2_Params | VIDENC2_Params |
typedef IVIDENC2_InArgs | VIDENC2_InArgs |
typedef IVIDENC2_OutArgs | VIDENC2_OutArgs |
typedef IVIDENC2_Cmd | VIDENC2_Cmd |
typedef IVIDENC2_DynamicParams | VIDENC2_DynamicParams |
typedef IVIDENC2_Status | VIDENC2_Status |
typedef struct IVIDENC2_CodecClassConfig | IVIDENC2_CodecClassConfig |
Definition of IVIDENC2 codec class configurable parameters. | |
Functions | |
Int32 | VIDENC2_control (VIDENC2_Handle handle, VIDENC2_Cmd id, VIDENC2_DynamicParams *params, VIDENC2_Status *status) |
Execute the control() method in this instance of a video encoder algorithm. | |
VIDENC2_Handle | VIDENC2_create (Engine_Handle e, String name, VIDENC2_Params *params) |
Create an instance of a video encoder algorithm. | |
Void | VIDENC2_delete (VIDENC2_Handle handle) |
Delete the instance of a video encoder algorithm. | |
Int32 | VIDENC2_process (VIDENC2_Handle handle, IVIDEO2_BufDesc *inBufs, XDM2_BufDesc *outBufs, VIDENC2_InArgs *inArgs, VIDENC2_OutArgs *outArgs) |
Execute the process() method in this instance of a video encoder algorithm. | |
XDAS_Int32 | VIDENC2_processAsync (VIDENC2_Handle handle, IVIDEO2_BufDesc *inBufs, XDM2_BufDesc *outBufs, IVIDENC2_InArgs *inArgs, IVIDENC2_OutArgs *outArgs) |
Perform asynchronous submission to this instance of a video decoder algorithm. | |
XDAS_Int32 | VIDENC2_processWait (VIDENC2_Handle handle, IVIDEO2_BufDesc *inBufs, XDM2_BufDesc *outBufs, IVIDENC2_InArgs *inArgs, IVIDENC2_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of VIDENC2_processAsync() in this instance of an video decoder algorithm. |