![]() |
![]() |
Directories | |
directory | osal |
Files | |
file | Engine.h [code] |
The Codec Engine Runtime. Provides the user an inteface to open and manipulate an engine which can instantiate and communicate with xDAIS algorithms that run either on the local CPU or on a "remote" DSP Server. | |
file | skel.h [code] |
The Codec Engine System Programming Interface (SPI) for skeleton developers. | |
file | visa.h [code] |
The Codec Engine System Programming Interface. Provides system developers with services necessary to implement stubs and skeletons. |