Files | |
file | sphdec.h [code] |
The SPHDEC speech decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM ISPHDEC speech decoder interface. | |
file | sphenc.h [code] |
The SPHENC speech encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM ISPHENC speech encoder interface. |