![]() |
![]() |
Data Structures | |
struct | IIMGENC1_Obj |
This must be the first field of all IIMGENC1 instance objects. More... | |
struct | IIMGENC1_Params |
Defines the creation time parameters for all IIMGENC1 instance objects. More... | |
struct | IIMGENC1_DynamicParams |
This structure defines the algorithm parameters that can be modified after creation via control() calls. More... | |
struct | IIMGENC1_InArgs |
Defines the input arguments for all IIMGENC1 instance process() function. More... | |
struct | IIMGENC1_Status |
Defines instance status parameters. More... | |
struct | IIMGENC1_OutArgs |
Defines the run time output arguments for all IIMGENC1 instance objects. More... | |
struct | IIMGENC1_Fxns |
Defines all of the operations on IIMGENC1 objects. More... | |
Defines | |
#define | IIMGENC1_EOK XDM_EOK |
#define | IIMGENC1_EFAIL XDM_EFAIL |
#define | IIMGENC1_EUNSUPPORTED XDM_EUNSUPPORTED |
Typedefs | |
typedef struct IIMGENC1_Obj * | IIMGENC1_Handle |
Opaque handle to an IIMGENC1 objects. | |
typedef IALG_Cmd | IIMGENC1_Cmd |
Defines the control commands for the IIMGENC1 module. |
This is the XDM IIMGENC1 Image Encoder Interface.
#define IIMGENC1_EOK XDM_EOK |
Success.
#define IIMGENC1_EFAIL XDM_EFAIL |
General failure.
#define IIMGENC1_EUNSUPPORTED XDM_EUNSUPPORTED |
Request is unsupported.
typedef struct IIMGENC1_Obj* IIMGENC1_Handle |
Opaque handle to an IIMGENC1 objects.
typedef IALG_Cmd IIMGENC1_Cmd |
Defines the control commands for the IIMGENC1 module.