Files | |
file | sphdec1.h [code] |
The SPHDEC1 decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM ISPHDEC1 speech decoder interface. | |
file | sphenc1.h [code] |
The Speech 1.0 Encoder Codec Interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM 1.0 Speech Encoder interface. |