![]() |
![]() |
Files | |
file | imgdec1.h [code] |
The IMGDEC1 image decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IIMGDEC1 image decoder interface. | |
file | imgenc1.h [code] |
The IMGENC1 image encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IIMGENC1 image encoder interface. |