![]() |
![]() |
Data Structures | |
struct | IIMGDEC1_Obj |
This must be the first field of all IIMGDEC1 instance objects. More... | |
struct | IIMGDEC1_Params |
Defines the creation time parameters for all IIMGDEC1 instance objects. More... | |
struct | IIMGDEC1_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
struct | IIMGDEC1_InArgs |
Defines the input arguments for all IIMGDEC1 instance process() function. More... | |
struct | IIMGDEC1_Status |
Defines instance status parameters. More... | |
struct | IIMGDEC1_OutArgs |
Defines the run time output arguments for all IIMGDEC1 instance objects. More... | |
struct | IIMGDEC1_Fxns |
Defines all of the operations on IIMGDEC1 objects. More... | |
Defines | |
#define | IIMGDEC1_EOK XDM_EOK |
#define | IIMGDEC1_EFAIL XDM_EFAIL |
#define | IIMGDEC1_EUNSUPPORTED XDM_EUNSUPPORTED |
Typedefs | |
typedef struct IIMGDEC1_Obj * | IIMGDEC1_Handle |
Opaque handle to an IIMGDEC1 objects. | |
typedef IALG_Cmd | IIMGDEC1_Cmd |
Defines the control commands for the IIMGDEC1 module. |
This is the XDM IIMGDEC1 Image Decoder Interface.
#define IIMGDEC1_EOK XDM_EOK |
Success.
#define IIMGDEC1_EFAIL XDM_EFAIL |
General failure.
#define IIMGDEC1_EUNSUPPORTED XDM_EUNSUPPORTED |
Request is unsupported.
typedef struct IIMGDEC1_Obj* IIMGDEC1_Handle |
Opaque handle to an IIMGDEC1 objects.
typedef IALG_Cmd IIMGDEC1_Cmd |
Defines the control commands for the IIMGDEC1 module.