sphdec.h File Reference


Detailed Description

The SPHDEC speech decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the xDM ISPHDEC speech decoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/isphdec.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for sphdec.h:

Go to the source code of this file.

Defines

#define SPHDEC_EOK   ISPHDEC_EOK
#define SPHDEC_EFAIL   ISPHDEC_EFAIL
#define SPHDEC_ERUNTIME   ISPHDEC_ERUNTIME
#define SPHDEC_ETIMEOUT   VISA_ETIMEOUT
#define SPHDEC_FOREVER   VISA_FOREVER

Typedefs

typedef ISPHDEC_Status SPHDEC_Status
typedef VISA_Handle SPHDEC_Handle
 Opaque handle to a SPHDEC codec.
typedef struct ISPHDEC_Params SPHDEC_Params
 This structure defines the parameters necessary to create an instance of a speech decoder object.
typedef ISPHDEC_InArgs SPHDEC_InArgs
typedef ISPHDEC_OutArgs SPHDEC_OutArgs
typedef ISPHDEC_Cmd SPHDEC_Cmd
typedef ISPHDEC_DynamicParams SPHDEC_DynamicParams

Functions

SPHDEC_Handle SPHDEC_create (Engine_Handle e, String name, SPHDEC_Params *params)
 Create an instance of a speech decoder algorithm.
Int32 SPHDEC_process (SPHDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, SPHDEC_InArgs *inArgs, SPHDEC_OutArgs *outArgs)
 Execute the process() method in this instance of a speech decoder algorithm.
Int32 SPHDEC_control (SPHDEC_Handle handle, SPHDEC_Cmd id, SPHDEC_DynamicParams *params, SPHDEC_Status *status)
 Execute the control method in this instance of a speech decoder algorithm.
Void SPHDEC_delete (SPHDEC_Handle handle)
 Delete the instance of a speech/voice decoder algorithm.
XDAS_Int32 SPHDEC_processAsync (SPHDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, SPHDEC_InArgs *inArgs, SPHDEC_OutArgs *outArgs)
 Perform asynchronous submission to this instance of a speech decoder algorithm.
XDAS_Int32 SPHDEC_processWait (SPHDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, SPHDEC_InArgs *inArgs, SPHDEC_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of SPHDEC_processAsync() in this instance of an speech decoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated