ladclient.h File Reference


Detailed Description

The Link Arbiter Daemon (LAD) communication interface. Provides wrapper functions to communicate with LAD, allowing a client to: establish a connection to LAD; request startup of a DSP server executable; query DSP status; and release the DSP and disconnect from LAD.

Go to the source code of this file.

Data Structures

struct  LAD_DspStatus

Defines

#define LAD_MAXLENGTHIMAGENAME   512
#define LAD_MAXLENGTHCONFIGNAME   32

Typedefs

typedef Uns LAD_ClientHandle

Enumerations

enum  LAD_Status {
  LAD_SUCCESS = 0,
  LAD_FAILURE,
  LAD_INVALIDARG,
  LAD_ACCESSDENIED,
  LAD_ALREADYRUNNING,
  LAD_STILLRUNNING,
  LAD_IOFAILURE,
  LAD_NOTCONNECTED,
  LAD_INVALIDVERSION
}
enum  LAD_DspState {
  LAD_UNKNOWN = 0,
  LAD_SETUP,
  LAD_LOADED,
  LAD_STARTED,
  LAD_STOPPED,
  LAD_IDLE,
  LAD_RESET,
  LAD_UNAVAILABLE
}

Functions

LAD_Status LAD_connect (LAD_ClientHandle *handle)
 Connect to LAD.
LAD_Status LAD_disconnect (LAD_ClientHandle handle)
 Disconnect from LAD.
LAD_Status LAD_getDspStatus (LAD_ClientHandle handle, Int cpuId, LAD_DspStatus *statusInfo)
 Get DSP status from LAD.
LAD_Status LAD_releaseDsp (LAD_ClientHandle handle)
 Release control of the DSP. This call is only appropriate if the client previously made a successful call to LAD_startupDsp().
LAD_Status LAD_startupDsp (LAD_ClientHandle handle, Int cpuId, String linkConfigName, String imageName)
 Load and start the DSP running.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated