IVIDDEC2_CodecClassConfig Struct Reference
[Video decoder codec interface]

Definition of IVIDDEC2 codec class configurable parameters. More...

#include <viddec2.h>

Data Fields

Bool manageInBufsCache [16]
Bool manageOutBufsCache [16]

Detailed Description

Definition of IVIDDEC2 codec class configurable parameters.


Field Documentation


The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated