module ti.sysbios.hal.Power |
![](../../../Arrow_left.png) |
![](../../../Arrow_up.png) |
![](../../../Arrow_right.png) |
Power Manager Proxy
This module is a proxy to the generic Power module functions
as defined in IPower.xdc.
[
more ... ]
#include <ti/sysbios/hal/Power.h>
Functions common to all target modules |
|
|
Constants |
extern const Bool | |
DETAILS
This module is a proxy to the generic Power module functions
as defined in IPower.xdc.
The actual implementations of the Power module functions are
provided by the family-specific Power module delegate.
Follow the link below to determine which Power delegate is used
for your Target/Device:
config Power_idle // module-wide |
![](../../../Arrow_up.png) |
Idle the CPU when threads blocked waiting for an interrupt?
extern const Bool Power_idle;
Module-Wide Built-Ins |
![](../../../Arrow_up.png) |
// Get this module's unique id
Bool Power_Module_startupDone();
// Test if this module has completed startup
// The heap from which this module allocates memory
Bool Power_Module_hasMask();
// Test whether this module has a diagnostics mask
Bits16 Power_Module_getMask();
// Returns the diagnostics mask for this module
Void Power_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
var Power = xdc.useModule('ti.sysbios.hal.Power');
module-wide config parameters
generated on Mon, 02 Jun 2014 21:17:30 GMT