![]() |
![]() |
00001 00043 #if !defined (DA8XXGEM_PHY_SHMEM_H) 00044 #define DA8XXGEM_PHY_SHMEM_H 00045 00046 00047 /* ----------------------------------- DSP/BIOS Link */ 00048 #include <dsplink.h> 00049 00050 /* ----------------------------------- Hardware Abstraction Layer */ 00051 #include <hal.h> 00052 00053 00054 #if defined (__cplusplus) 00055 extern "C" { 00056 #endif 00057 00058 00059 00060 00067 extern HAL_Interface DA8XXGEM_shmemInterface ; 00068 00069 00070 /* ============================================================================ 00071 * @func DA8XXGEM_phyShmemInit 00072 * 00073 * @brief Initializes Shared Driver/device. 00074 * 00075 * @param halObject. 00076 * HAL object. 00077 * 00078 * @return DSP_SOK 00079 * Operation successfully completed. 00080 * DSP_EFAIL 00081 * All other error conditions. 00082 * 00083 * @pre None. 00084 * 00085 * @post None. 00086 * 00087 * @see None 00088 * ============================================================================ 00089 */ 00090 NORMAL_API 00091 DSP_STATUS 00092 DA8XXGEM_phyShmemInit (IN Pvoid halObj) ; 00093 00094 00095 /* ============================================================================ 00096 * @func DA8XXGEM_phyShmemExit 00097 * 00098 * @brief Finalizes Shared Driver/device. 00099 * 00100 * @param halObject. 00101 * HAL object. 00102 * 00103 * @return DSP_SOK 00104 * Operation successfully completed. 00105 * DSP_EFAIL 00106 * All other error conditions. 00107 * 00108 * @pre None. 00109 * 00110 * @post None. 00111 * 00112 * @see None 00113 * ============================================================================ 00114 */ 00115 NORMAL_API 00116 DSP_STATUS 00117 DA8XXGEM_phyShmemExit (IN Pvoid halObj) ; 00118 00119 00120 #if defined (__cplusplus) 00121 } 00122 #endif 00123 00124 00125 #endif /* !defined (DA8XXGEM_PHY_SHMEM_H) */