Data Fields

DM6437_pscRegs_tag Struct Reference

#include <dm6437_hal_pci.h>

Data Fields

volatile Uint32 PID
volatile Uint8 RSVD0 [12]
volatile Uint32 GBLCTL
volatile Uint8 RSVD1 [4]
volatile Uint32 INTEVAL
volatile Uint8 RSVD2 [36]
volatile Uint32 ERRPR0
volatile Uint32 ERRPR1
volatile Uint8 RSVD3 [8]
volatile Uint32 ERRCR0
volatile Uint32 ERRCR1
volatile Uint8 RSVD4 [8]
volatile Uint32 PERRPR
volatile Uint8 RSVD5 [4]
volatile Uint32 PERRCR
volatile Uint8 RSVD6 [4]
volatile Uint32 EPCPR
volatile Uint8 RSVD7 [4]
volatile Uint32 EPCR
volatile Uint8 RSVD8 [132]
volatile Uint32 RAILSTAT
volatile Uint32 RAILCTL
volatile Uint32 RAILSEL
volatile Uint8 RSVD9 [20]
volatile Uint32 PTCMD
volatile Uint8 RSVD10 [4]
volatile Uint32 PTSTAT
volatile Uint8 RSVD11 [212]
volatile Uint32 PDSTAT [41]
volatile Uint8 RSVD12 [92]
volatile Uint32 PDCTL [41]
volatile Uint8 RSVD13 [348]
volatile Uint32 MRSTOUT [2]
volatile Uint8 RSVD14 [8]
volatile Uint32 MCKOUT [2]
volatile Uint8 RSVD15 [232]
volatile Uint32 MDCFG [41]
volatile Uint8 RSVD16 [348]
volatile Uint32 MDSTAT [41]
volatile Uint8 RSVD17 [348]
volatile Uint32 MDCTL [41]

Field Documentation


The documentation for this struct was generated from the following files:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated