Data Fields

DM648_devRegs_tag Struct Reference

#include <dm648_hal_pci.h>

Data Fields

volatile Uint32 PINMUX0
volatile Uint32 PINMUX1
volatile Uint32 DSPBOOTADDR
volatile Uint32 BOOTCMPLT
volatile Uint32 RSVD0
volatile Uint32 BOOTCFG
volatile Uint32 VDD1P0V_ADJ
volatile Uint32 VDD1P2V_ADJ
volatile Uint32 DDR_SLEW
volatile Uint32 PERIPHEN
volatile Uint32 DEVICE_ID
volatile Uint32 DAC_DEMEN
volatile Uint32 UHPICTL
volatile Uint32 RSVD1 [2]
volatile Uint32 MSTPRI0
volatile Uint32 MSTPRI1
volatile Uint32 VPSS_CLK_CTRL
volatile Uint32 VDD3P3V_PWRDN
volatile Uint32 DFT_ENABLE
volatile Uint32 SEC_SCAN_REG
volatile Uint32 SEC_TEST_REG
volatile Uint32 SEC_TAP_CTL
volatile Uint32 PUBLIC_KEY0
volatile Uint32 PUBLIC_KEY1
volatile Uint32 PUBLIC_KEY2
volatile Uint32 PUBLIC_KEY3
volatile Uint32 VLYNQ_DELAY
volatile Uint32 SEC_PSEUDO0
volatile Uint32 SEC_PSEUDO1
volatile Uint32 RSVD2 [3]
volatile Uint32 TIMERCTL
volatile Uint32 TPTCCCFG
volatile Uint32 RSVD3

Field Documentation


The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated