Data Fields

DM6437_edmaRegs_tag Struct Reference

#include <dm6437_hal_pci.h>

Collaboration diagram for DM6437_edmaRegs_tag:
Collaboration graph
[legend]

Data Fields

volatile Uint32 REV
volatile Uint32 CCCFG
volatile Uint8 RSVD0 [248]
volatile Uint32 DCHMAP [64]
volatile Uint32 QCHMAP [8]
volatile Uint8 RSVD1 [32]
volatile Uint32 DMAQNUM [8]
volatile Uint32 QDMAQNUM
volatile Uint8 RSVD2 [28]
volatile Uint32 QUETCMAP
volatile Uint32 QUEPRI
volatile Uint8 RSVD3 [120]
volatile Uint32 EMR
volatile Uint32 EMRH
volatile Uint32 EMCR
volatile Uint32 EMCRH
volatile Uint32 QEMR
volatile Uint32 QEMCR
volatile Uint32 CCERR
volatile Uint32 CCERRCLR
volatile Uint32 EEVAL
volatile Uint8 RSVD4 [28]
volatile Uint8 RSVD5 [64]
volatile Uint32 QRAE [8]
volatile Uint8 RSVD6 [96]
volatile Uint8 RSVD7 [512]
volatile Uint32 QSTAT [8]
volatile Uint32 QWMTHRA
volatile Uint32 QWMTHRB
volatile Uint8 RSVD8 [24]
volatile Uint32 CCSTAT
volatile Uint8 RSVD9 [188]
volatile Uint32 AETCTL
volatile Uint32 AETSTAT
volatile Uint32 AETCMD
volatile Uint8 RSVD10 [244]
volatile Uint32 MPFAR
volatile Uint32 MPFSR
volatile Uint32 MPFCR
volatile Uint32 MPPAG
volatile Uint32 MPPA [8]
volatile Uint8 RSVD11 [2000]
volatile Uint32 ER
volatile Uint32 ERH
volatile Uint32 ECR
volatile Uint32 ECRH
volatile Uint32 ESR
volatile Uint32 ESRH
volatile Uint32 CER
volatile Uint32 CERH
volatile Uint32 EER
volatile Uint32 EERH
volatile Uint32 EECR
volatile Uint32 EECRH
volatile Uint32 EESR
volatile Uint32 EESRH
volatile Uint32 SER
volatile Uint32 SERH
volatile Uint32 SECR
volatile Uint32 SECRH
volatile Uint8 RSVD12 [8]
volatile Uint32 IER
volatile Uint32 IERH
volatile Uint32 IECR
volatile Uint32 IECRH
volatile Uint32 IESR
volatile Uint32 IESRH
volatile Uint32 IPR
volatile Uint32 IPRH
volatile Uint32 ICR
volatile Uint32 ICRH
volatile Uint32 IEVAL
volatile Uint8 RSVD13 [4]
volatile Uint32 QER
volatile Uint32 QEER
volatile Uint32 QEECR
volatile Uint32 QEESR
volatile Uint32 QSER
volatile Uint32 QSECR
volatile Uint8 RSVD14 [3944]
volatile Uint8 RSVD15 [4096]
volatile Uint8 RSVD16 [4096]
DM6437_paramEntry PARAMENTRY [512]

Field Documentation


The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated