Data Fields

DM6437_ddrRegs Struct Reference

#include <dm6437_hal_pci.h>

Data Fields

volatile Uint32 ERCSR
volatile Uint32 SDRSTAT
volatile Uint32 SDBCR
volatile Uint32 SDRCR
volatile Uint32 SDTIMR
volatile Uint32 SDTIMR2
volatile Uint8 RSVD0 [8]
volatile Uint32 VBPR
volatile Uint8 RSVD1 [4]
volatile Uint32 VBCFG1
volatile Uint32 VBCFG2
volatile Uint8 RSVD2 [16]
volatile Uint32 PERFC1R
volatile Uint32 PERFC2R
volatile Uint32 PCCR
volatile Uint32 PCMRSR
volatile Uint8 RSVD3 [48]
volatile Uint32 ASYNCCS2CR
volatile Uint32 ASYNCCS3CR
volatile Uint32 ASYNCCS4CR
volatile Uint32 ASYNCCS5CR
volatile Uint8 RSVD4 [16]
volatile Uint32 AWCCR
volatile Uint8 RSVD5 [28]
volatile Uint32 IRR
volatile Uint32 IMR
volatile Uint32 IMSR
volatile Uint32 IMCR
volatile Uint8 RSVD6 [16]
volatile Uint32 DDRPHYREV
volatile Uint32 DDRPHYCR
volatile Uint32 DDRPHYSR
volatile Uint8 RSVD7 [4]
volatile Uint32 VTPCTRL
volatile Uint32 VTPSTAT

Field Documentation


The documentation for this struct was generated from the following files:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated