6. Arm Cortex Processor Variants Supported by tiarmclang¶
The tiarmclang compiler toolchain supports development of applications that are to be loaded and run on one of the following Arm Cortex processor variants (applicable -mcpu and floating-point support options are listed for each):
Cortex-m0
-mcpu=cortex-m0
Cortex-m0plus
-mcpu=cortex-m0plus
Cortex-m3
-mcpu=cortex-m3
Cortex-m4
With FPv4SPD16 support:
-mcpu=cortex-m4 -mfloat-abi=hard -mfpu=fpv4-sp-d16
Without FPv4SPD16 support:
-mcpu=cortex-m4 -mfloat-abi=soft
Cortex-r4
Thumb mode with VFPv3D16
-mcpu=cortex-r4 -mthumb -mfloat-abi=hard -mfpu=vfpv3-d16
Thumb mode without VFPv3D16
-mcpu=cortex-r4 -mthumb -mfloat-abi=soft
Arm mode with VFPv3D16
-mcpu=cortex-r4 -marm -mfloat-abi=hard -mfpu=vfpv3-d16
Arm mode without VFPv3D16
-mcpu=cortex-r4 -marm -mfloat-abi=soft
Cortex-r5
Thumb mode with VFPv3D16
-mcpu=cortex-r5 -mthumb -mfloat-abi=hard -mfpu=vfpv3-d16
Thumb mode without VFPv3D16
-mcpu=cortex-r5 -mthumb -mfloat-abi=soft
Arm mode with VFPv3D16
-mcpu=cortex-r5 -marm -mfloat-abi=hard -mfpu=vfpv3-d16
Arm mode without VFPv3D16
-mcpu=cortex-r5 -marm -mfloat-abi=soft
The tiarmclang compiler will default to the Cortex-M4 (“-mcpu=cortex-m4 -mfloat-abi=hard -mfpu=fpv4-sp-d16”) processor if you do not explicitly specify an -mcpu or -march option on the compiler command-line.