10.11.5. Initialization of Cinit and Watchdog Timer Hold¶
You can use the --cinit_hold_wdt option on some devicesto specify whether the watchdog timer should be held (on) or not held (off) during cinit auto-initialization. Setting this option causes an RTS auto-initialization routine to be linked in with the program to handle the desired watchdog timer behavior.